The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Memory
|
| Program memory |
0 KB ROMless |
| RAM |
16 KB |
| Cache Memory Remark |
32-kbyte cache, mixture of instructions and data, 512-entry, 4-way set associative |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
SH3-DSP (32-bit) |
| Max. Frequency |
200 MHz |
| PLL |
YES |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Memory Management Unit |
YES |
| DMA Remarks |
DMAC x 6 ch, E-DMAC x 1 ch |
| External Address/Data Bus |
YES |
| External Interrupt Pins |
7 |
| I/O Ports |
24 |
|
Timers
|
| 32-bit Timers |
3 ch |
| Watchdog Timers |
1 ch |
|
Interfaces
|
| Ethernet |
YES, 10/100 Mbps |
| CSIs |
4 ch |
| UARTs |
2 ch |
| Serial Interface Remarks |
SCIF (CSI:2ch/UART:2ch), SIOF (CSI:2ch) |
|
Operating Conditions
|
| Operating Voltage |
3.0 to 3.6 V |
| Power Supply |
VCCQ = VCCQ-RTC = 3.0 to 3.6 V, VCC = VCC-PLL1 = VCC-PLL2 = 1.4 to 1.6 V, VSSQ = VSS = VSSQ-RTC = VSS-PLL1 = VSS-PLL2 = 0 V |
| Operating Temperature |
-20 to 75 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. |
Production Status |
|
HD6417712F
|
EOL announced
|
Package
| Package |
| Pins |
256 |
| Pin pitch |
0.4 mm |
| Package Type |
HFQFP |
| Body Size |
28x28 mm2 |
| Package drawing |
prqp0256la_b |
| Mount pad drawing |
fig0008e |
| Mounting height |
3.95 mm |
| Mass |
5.4 g |
| Renesas code |
PRQP0256LA-B (old: FP-256G) |
| JEITA code |
P-HFQFP256-28x28-0.40 |