R5S76730D133BG
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | SH2A-FPU | 8-bit A/D Converter (ch) |
- |
|---|---|---|---|
| Max. Freq (MHz) | 133 | 10-bit A/D Converter (ch) |
- |
| Subclock (32.768kHz) |
NO | 12-bit A/D Converter (ch) |
- |
| Bit Size | 32 | 16Bit A/D Converter |
- |
| Family | SuperH | 8-bit D/A Converter (ch) |
- |
| Series | SH-Ether | 10-bit D/A Converter (ch) |
- |
| Group | SH7670 | 12-bit D/A Converter (ch) |
- |
| Memory Management Unit. |
NO | 14-bit or more D/A Converter (ch) |
- |
| Floating Point Unit | YES | Operating Temperature Max (°C) |
85 |
| RAM (KB) |
32 | Operating Temperature Min (°C) |
-40 |
| Program memory (KB) |
- | CAN (ch) | - |
| Pin Count | 256 | Ethernet | YES |
| Data Flash (KB) | - | USB Host |
YES |
| Program Memory Type |
ROMless | USB Peripheral |
YES |
| Cache type | 4-way | USB OTG | - |
| Int. main oscillator freq | 133 | I2C-bus | 1 |
| PLL | YES | Ext. address bus | - |
| RTC | NO | Ext. data bus (Bit) | - |
| Operating Voltage Max (V) |
- | External Interrupt Pins |
9 |
| Operating Voltage Min |
- | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 86 | DMAC | 8 |
| On-Chip Debug | YES | EXDMAC | 1 |
| 8-bit Timer (ch) |
- | CSI | 0 |
| 16-bit Timer (ch) |
2 | UART | 3 |
| 32-bit Timer (ch) |
- | Lin | - |
| Watchdog Timer (ch) |
1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output. |
- |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| R5S76730D133BG | Mass Production | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PRBG0256GA-A |
| JEITA code | P-FBGA256-17x17-0.80 |
| Name | FBGA |
| Terminal count | 256 |
| Terminal pitch (mm) | 0.8 |
| Dimensions (mm) | 17x17 |
| Mass (g) [Reference value] |
0.85 |
| Mounting height (mm) [MAX] |
1.9 |
| Terminal material - Base | Sn-Ag-Cu |
| Terminal material - Surface | - |
| Drawing Link | prbg0256ga_a |
| Mount pad | fig0013e |
Japan English
