Product Overview:

The SH7780 uses an SH-4A CPU core with a maximum operating frequency of 400MHz, and realizes a processing performance of 720 MIPS. The four-wayset-associative cache memory is divided into two 32-Kbyte areas, one forinstructions and one for data. The SH7780 incorporates an on-chip 32-bit PCIbus controller which allows connections with LSI devices incorporating PCIinterfaces and operating at either 66 MHz or 33 MHz. It employs three kinds ofbus: a 32-bit bus for connections to double data rate synchronous DRAM(DDR-SDRAM), a 32-bit bus for PCI bus connections, and a 32-bit local bus forconnecting to flash memory, SRAM, etc. Also the SH7780 incorporates a widerange of peripheral functions such as DMAC, SCIF, RTC, FLCTL, TMU, SSI, HAC,MMCIF,etc.

Key Features:

  • Operating frequency:400MHz
  • Performance:720MIPS@400MHz
  • Cache:on-chip large capacity cache memory
    • 32 Kbytes instruction(4way set associative) and 32 Kbytes data(4way setassociative)
  • Debug:H-UDI, UBC
  • Package:BGA449
  • Other Features
    • Integrating the SH-4A and a wide range of interface on one-chip
      (DMAC, SCIF, TMU, HAC, SSI, HSPI, MMCIF, CMT, GPIO, RTC)
    • DDR-SDRAM memory bus, PCI bus, local bus can be operatedsimultaneously

Key Applications:

Game machines, Digital home electronics products, Network control systems,Car navigation systems, Industrial equipment, etc.

Product Lineup:


SH7780 See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
Detailed
Information
PDF R8A77800B - 16K
(high-speed)
+ 32K
(medium-speed)
ROMless 400MHz/
1.25V(internal),
3.3V(I/O),
2.5V(DDR)
- - BP-449
Detailed
Information