SH7731
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
The SH7731 realizes high performance by incorporated SH4AL-DSP CPU core operating at maximum frequency of 333.4MHz, cache memory and RAM (148kB). μITRON Specification real-time OS is recommended.
Particularly, it incorporates LCD controller for VGA as maximum size and USB 2.0 high-speed host & function.
The SH7731 is appropriate for the applications such as human interface portion with display of OA, consumer segments.
Key Features:
- CPU core
- SH4AL-DSP
- μITRON Specification real-time OS is recommended
- Maximum operating frequency
- 333.4MHz
- Cache
- 32Kbytes for instructions and 32Kbytes for data, 4-way set associative type
- Debug
- H-UDI, UBC
- Package
- BGA449, LFBGA417
- Other features
- 24-bit color compatible TFT-LCD controller.
- USB2.0 high-speed host & function
- SD host interface
- SDRAM interface expandable up to 64-bit bus width
- Timers, serial interfaces and IO ports etc.
Key Applications:
- Human interface portion with display of OA, consumer segments etc.
e-Learning
Product Lineup:
Loading...
Japan English