Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU SH-4A 8-bit
A/D
Converter (ch)
-
Max. Freq (MHz) 266 10-bit
A/D
Converter (ch)
4
Subclock
(32.768kHz)
NO 12-bit
A/D
Converter (ch)
-
Bit Size 32 16Bit A/D
Converter
-
Family SuperH 8-bit
D/A
Converter (ch)
-
Series SH7780 10-bit
D/A
Converter (ch)
2
Group SH7730 12-bit
D/A
Converter (ch)
-
Memory
Management
Unit.
YES 14-bit or more
D/A
Converter (ch)
-
Floating Point Unit YES Operating
Temperature
Max (°C)
85
RAM
(KB)
16 Operating
Temperature
Min (°C)
-40
Program
memory (KB)
- CAN (ch) -
Pin Count 208 Ethernet NO
Data Flash (KB) - USB
Host
NO
Program
Memory
Type
ROMless USB
Peripheral
NO
Cache type 4-way USB OTG -
Int. main oscillator freq 266 I2C-bus 2
PLL YES Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.3 External
Interrupt
Pins
21
Operating
Voltage Min
1.2 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 79 DMAC 6
On-Chip Debug YES EXDMAC -
8-bit
Timer (ch)
- CSI 1
16-bit
Timer (ch)
6 UART 6
32-bit
Timer (ch)
8 Lin -
Watchdog
Timer (ch)
1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM
Output.
6(shared with TPU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R8A77301D266FPV#U0 Mass Production - - -

Package & Packing

Package
Renesas code PLQP0208KB-A
JEITA code P-LFQFP208-28x28-0.50
Name LFQFP
Terminal count 208
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
2.7
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Bi or Sn
Drawing Link plqp0208kb_a
Mount pad fig0009e
Packing
Container
Custom tray
tray1028
Packing
Custom Tray Complete dry pack
tray-D

End of content

Back To Top