Product Overview:

The SH7751R is a 32-bit RISC (reduced instruction set computer) microprocessor, featuring a built-in PCI bus controller compatible with PCs and multimedia devices.

It includes the SH-4 CPU, which at the object code level is upwardly compatible with the SH-1, SH-2, and SH-3 microcomputers. The SH7751R has an instruction cache, an operand cache that can be switched between copy-back and write-through modes, a 4-entry fullassociative instruction TLB (table look aside buffer), and MMU (memory management unit) with 64-entry full-associative shared TLB.

The SH7751R also includes a bus state controller (BSC) that can be coupled to synchronous DRAM. Also, because of its builtin functions, such as PCI bus controller, timers, and serial communications functions, required for multimedia and OA equipment, use of the SH7751R enables a dramatic reduction in system costs.




Key Features:

  • Operating frequency
    • 200/240MHz
  • CPU Performance
    • 430MIPS/ 240 MHz
    • 360MIPS/ 200 MHz
    • Floating Point: 1.7GFLOPS/ 240 MHz
  • Cache
    • Large capaciy Cache:16kB instruction + 32kB data
    • (2way set associative)
  • Debug
    • H-UDI, UBC, AUD
  • Package
    • BGA256,QFP256
  • Other features
    • PCI bus controller
    • Pin compatible with the SH7751
    • Cache capacity increased two times, 2-way cache
    • DSP (multiplication and accumulation) operation is realized with the FPU

Key Applications:

- Telecommunication: Routers, PBXs, LAN/WAN
- OA/PC Peripheral: Printers, Scanners, PPCs

Product Lineup:


SH7751R See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
Detailed
Information
PDF HD6417751RBG - - ROMless 200MHz, 240MHz/1.5V, 3.3V(I/O) - - PRBG0292GA-A
Detailed
Information
PDF HD6417751RBP - - ROMless 200MHz, 240MHz/1.5V, 3.3V(I/O) - - PRBG0256DE-B
(BP-256A)
Detailed
Information
PDF HD6417751RF - - ROMless 200MHz, 240MHz/1.5V, 3.3V(I/O) - - PRQP0256LA-B
(FP-256G)
Detailed
Information