Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU SH-4 8-bit
A/D
Converter (ch)
-
Max. Freq (MHz) 240 10-bit
A/D
Converter (ch)
-
Subclock
(32.768kHz)
NO 12-bit
A/D
Converter (ch)
-
Bit Size 32 16Bit A/D
Converter
-
Family SuperH 8-bit
D/A
Converter (ch)
-
Series SH7750 10-bit
D/A
Converter (ch)
-
Group SH7751R 12-bit
D/A
Converter (ch)
-
Memory
Management
Unit.
YES 14-bit or more
D/A
Converter (ch)
-
Floating Point Unit YES Operating
Temperature
Max (°C)
85
RAM
(KB)
- Operating
Temperature
Min (°C)
-40
Program
memory (KB)
- CAN (ch) -
Pin Count 256 Ethernet NO
Data Flash (KB) - USB
Host
NO
Program
Memory
Type
ROMless USB
Peripheral
NO
Cache type 2-way USB OTG -
Int. main oscillator freq 240 I2C-bus -
PLL YES Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.3 External
Interrupt
Pins
5
Operating
Voltage Min
1.5 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 39 DMAC 8
On-Chip Debug YES EXDMAC -
8-bit
Timer (ch)
- CSI 0
16-bit
Timer (ch)
- UART 1
32-bit
Timer (ch)
5 Lin -
Watchdog
Timer (ch)
1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM
Output.
-

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PRQP0256LA-B
Previous code FP-256G
JEITA code P-HFQFP256-28x28-0.40
Name HFQFP
Terminal count 256
Terminal pitch (mm) 0.4
Dimensions (mm) 28x28
Mass (g)
[Reference value]
5.4
Mounting height (mm)
[MAX]
3.95
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb
Drawing Link prqp0256la_b
Mount pad fig0008e
Packing
Container
Custom tray
tray1021
Packing
Custom Tray Complete dry pack
tray-D

End of content

Back To Top