HD6417751F167I
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| HD6417751F167IV | Non-promotion | - | - | - |
| HD6417751F167I | EOL | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PRQP0256LA-B |
| Previous code | FP-256G |
| JEITA code | P-HFQFP256-28x28-0.40 |
| Name | HFQFP |
| Terminal count | 256 |
| Terminal pitch (mm) | 0.4 |
| Dimensions (mm) | 28x28 |
| Mass (g) [Reference value] |
5.4 |
| Mounting height (mm) [MAX] |
3.95 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | prqp0256la_b |
| Mount pad | fig0008e |
Japan English
