Overview

The SuperH Family is a range of 32-bit microcomputers suitable for built-in hardware, realizing faster processing speed and reduced power consumption, with RISC system instructions adopted. The SH7750 Series (SH-4) uses Harvard Architecture, has a 2-way Superscalar system, and can execute two instuctions in parallel. The integer performance is 430MIPS (Dhrystone@240MHz). Also, high-speed FPU is on-chip, and FPU performance of 1.7GFLOPS is realized with single-precision matrix operation. Additionally, the on-chip MMU (Memory Management Unit) supports various general purpose operating systems, including WindowsRCE and Linux.

Key Application
Car navigation systems, CIS, Broadband router, Firewalls, Networking equipment, Image processing, Internet equipment, Multimedia equipment

SH7731 SH7724 SH7266/67 SH7723 SH7262/64 SH7786 SH7730 SH7763 SH7205 SH7265 SH7263 SH7203 SH7780 SH7764 SH7720 SH7201 SH7261 SH7206 SH7606 SH7721 SH7710/12/13 SH7781 SH7722 SH7706 SH7709S SH7727 SH7705 SH7729R SH7760 SH7751R SH7751 SH7750S SH7750R SH7785

.

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.

Lineup:

SH7750R

The SH7750R RISC(Reduced Instruction Set Computer) microcomputer includesthe 32-bit SH-4 CPU as its core, and the peripheral functions required toconfigure a system. The SH7750R has a 64-bit bus-interface, a 16-kbyteinstruction cache and a 32-kbyte data cache.


SH7750S

The SH7750S RISC(Reduced Instruction Set Computer) microcomputer includes the 32-bit SH-4 CPU as its core, and the peripheral functions required to configure a system. The SH7750S has a 64-bit bus-interface, an 8-kbyte instruction cache and a 16-kbyte data cache.


SH7751R

The SH7751R RISC(Reduced Instruction Set Computer) microcomputer includes the 32-bit SH-4 CPU as its core, and the peripheral functions required to configure a system. The SH7751R has a PCI bus controller, a 32-bit bus-interface, a 16-kbyte instruction cache and a 32-kbyte data cache.


SH7751

The SH7751 RISC(Reduced Instruction Set Computer) microcomputer includes the32-bit SH-4 CPU as its core, and the peripheral functions required to configurea system. The SH7751 has a PCI bus controller, a 32-bit bus-interface, an8-kbyte instruction cache and a 16-kbyte data cache.


SH7760

The SH7760 RISC(Reduced Instruction Set Computer) microcomputer includes the 32-bit SH-4 CPU as its core, and the peripheral functions required to configure a system. The SH7760 has a 32-bit bus-interface, a 16-kbyte instruction cache, a 32-kbyte data cache, an LCD controller, a USB host and other peripheral functions.