The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Product Selector
- Documentation
- Design Support
- Further Information
- About SH-4
- Application Examples
- Function Comparison
SH-4 Function Comparison
| Product code | SH7750R | SH7750S | SH7751R | SH7751 | SH7760 | ||||
|---|---|---|---|---|---|---|---|---|---|
| Dhrystone performance | 430MIPS/ 240MHz 1.7GFLOPS/ 240MHz |
360MIPS/ 200MHz 1.4GFLOPS/ 200MHz |
300MIPS/ 167MHz 1.2GFLOPS/ 167MHz |
430MIPS/ 240MHz 1.7GFLOPS/ 240MHz |
300MIPS/ 167MHz 1.2GFLOPS/ 167MHz |
360MIPS/ 200MHz 1.4GFLOPS/ 200MHz |
|||
| External Bus width (bit) |
8/16/32/64 | 8/16/32+32 (PCI bus) | 8/16/32 | ||||||
| Multiplier | Multiply | 32x32 => 64 | 32x32 => 64 | ||||||
| Multiply-and accumulate | 32x32+64 => 64 | 32x32+64 => 64 | |||||||
| Interrupt | External source | NMI+15 level | NMI+15 level | ||||||
| Clock pulse generator | PLL circuit built-in | PLL circuit built-in | |||||||
| Built-in memory (Byte) |
ROM | - | - | ||||||
| RAM | - | - | |||||||
| Cache | 16k (Instruction) 2-way set associative 32K (Instruction) 2-way set associative |
8k (Instruction) 16k (Data) Direct map |
16k (Instruction) 2-way set associative 32K (Data) 2-way set associative |
8k (Instruction) 16k (Data) Direct map |
16k (Instruction) 32k (Data) 2-way set associative |
||||
| Memory I/F | SRAM | O | O | O | O | O | O | ||
| DRAM(EDO) | O | O | O | O | O | O | |||
| SDRAM | O | O | O | O | O | O | |||
| DMAC (Channel) | 8 | 4 | 8+4 (Only for PCI) | 4+4 (Only for PCI) | 8 | ||||
| Timer (Channel) | 5 | 3 | 5 | 3 | |||||
| SCI (Channel) | 2 | 2 | 3 | ||||||
| A/D converter | - | - | 4ch (10-bit) | ||||||
| D/A converter | - | - | - | ||||||
| Other function | - | PCI controller | LCDC, USB(H),I2C,SSI | ||||||
| Operating voltage | 1.5V/3.3V (I/O) | 1.95V/3.3V (I/O) | 1.8V/3.3V (I/O) | 1.5V/3.3V (I/O) | 1.8V/3.3V (I/O) | 1.5V/3.3V (I/O) | |||
| Operating frequency | 240MHz | 200MHz | 200MHz | 167MHz | 240MHz | 200MHz | 167MHz | 200MHz | |
| Package | BGA-256 QFP-208 |
BGA-256 QFP-208 |
QFP-208 | BGA-256 QFP-256 |
BGA-256 QFP-256 |
BGA-256 | |||
Flagship product comparison SH7709S(SH-3) vs SH7750R(SH-4)
| Product code | SH7709S (SH-3) | SH7750R (SH-4) |
|---|---|---|
| CPU | SH-3 | SH-4 (FPU built-in) |
| Operating frequency | 200MHz/167MHz/ 133MHz/100MHz | 240MHz/ 200MHz |
| Cache | 16KB | Instruction cache 16KB Data cache 32KB (DC:16KB can be used as built-in RAM) |
| Peripheral function | SCI 1ch SCIF(with FIFO) 2ch A/D,D/A available | SCI 1ch SCIF(with FIFO) 1ch No A/D,D/A |
| Bus width | 32-bit (Max.) | 64-bit (Max.) |
SDRAM burst length switching | Burst length 1(x4) | Can be switched between 4 or 8 (Burst length 4(Bus width 64-bit)) |
| Memory I/F | Control wait by WAIT signal No MPX I/F | Control wait by RDY signal MPX I/F available |
| On-chip debug (H-UDI) pin | Shared with I/O port | Not shared with I/O port |
| Power supply pin | Internal : 2.0V (200MHz) Internal : 1.9V (167MHz) Internal : 1.8V (133MHz) Internal : 1.7V (100MHz) I/O : 3.3V (2 power supply) | Internal : 1.5V(240MHz) |
Flagship product comparison SH7727(SH3-DSP) vs SH7760(SH-4)
| Product code | SH7727 (SH3-DSP) | SH7760 (SH-4) |
|---|---|---|
| CPU | SH3-DSP | SH-4 (FPU built-in) |
| Operating frequency | 160MHz/100MHz | 200MHz |
| Cache |
16KB (can not be used as built-in RAM) Cache lock function available |
Instruction cache : 16KB Data cache : 32KB (DC : 16KB can be used as built-in RAM) |
| Peripheral function | SCI : 1ch SCIF(with FIFO) : 1ch LCDC, USB (H,F), AFE A/D, D/A available |
SCI : 1ch SCIF(with FIFO) : 1ch A/D available, No D/A, LCDC, USB(H), CAN, I2C, SSI |
| Bus width | 32-bit (Max.) | 32-bit (Max.) |
|
SDRAM burst length switching |
Burst length 1(x4) | Can be switched between 4 or 8 |
| Memory I/F | Control wait by WAIT signal No MPX I/F |
Control wait by RDY signal MPX I/F available |
| On-chip debug (H-UDI) pin |
Shared with I/O port | Not shared with I/O port |
| Power supply pin | Internal : 1.7 V (160 MHz) Internal : 1.6 V (100 MHz) I/O : 3.3V (160 MHz) I/O : 3.1V (100 MHz) (2 power supply) |
Internal : 1.5V (200MHz) |
Japan English