HD6417729RHF200B
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| D6417729RHF200BV | Non-promotion | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PRQP0208KE-B |
| Previous code | FP-208E |
| JEITA code | P-HFQFP208-28x28-0.50 |
| Name | HFQFP |
| Terminal count | 208 |
| Terminal pitch (mm) | 0.5 |
| Dimensions (mm) | 28x28 |
| Mass (g) [Reference value] |
5.3 |
| Mounting height (mm) [MAX] |
3.56 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | prqp0208ke_b |
| Mount pad | fig0008e |
Japan English
