HD6417729RBP133B
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| D6417729RBP133BV | Non-promotion | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLBG0240JA-A |
| Previous code | BP-240A |
| JEITA code | P-LFBGA240-13x13-0.65 |
| Name | LFBGA |
| Terminal count | 240 |
| Terminal pitch (mm) | 0.65 |
| Dimensions (mm) | 13x13 |
| Mass (g) [Reference value] |
0.4 |
| Mounting height (mm) [MAX] |
1.4 |
| Terminal material - Base | Sn-Pb |
| Terminal material - Surface | - |
| Drawing Link | plbg0240ja_a |
| Mount pad | fig0013e |
Japan English
