Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU SH3-DSP 8-bit
A/D
Converter (ch)
-
Max. Freq (MHz) 133 10-bit
A/D
Converter (ch)
4
Subclock
(32.768kHz)
NO 12-bit
A/D
Converter (ch)
-
Bit Size 32 16Bit A/D
Converter
-
Family SuperH 8-bit
D/A
Converter (ch)
2
Series SH7700 10-bit
D/A
Converter (ch)
-
Group SH7720 12-bit
D/A
Converter (ch)
-
Memory
Management
Unit.
YES 14-bit or more
D/A
Converter (ch)
-
Floating Point Unit NO Operating
Temperature
Max (°C)
75
RAM
(KB)
16 Operating
Temperature
Min (°C)
-20
Program
memory (KB)
- CAN (ch) -
Pin Count 256 Ethernet NO
Data Flash (KB) - USB
Host
YES
Program
Memory
Type
ROMless USB
Peripheral
YES
Cache type 4-way USB OTG -
Int. main oscillator freq 133 I2C-bus 1
PLL YES Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.3 External
Interrupt
Pins
23
Operating
Voltage Min
1.5 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 110 DMAC 6
On-Chip Debug YES EXDMAC -
8-bit
Timer (ch)
- CSI 2
16-bit
Timer (ch)
9 UART 2
32-bit
Timer (ch)
3 Lin -
Watchdog
Timer (ch)
1 IEBus -
Other timer - Remarks SSL
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM
Output.
4(shared with TPU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
HD6417720BP133CV Mass Production - - -

Package & Packing

Package
Renesas code PLBG0256GA-A
Previous code BP-256H
JEITA code -
Name LBGA
Terminal count 256
Mass (g)
[Reference value]
0.6
Mounting height (mm)
[MAX]
1.4

End of content

Back To Top