Product Overview:

The SH7709S microprocessor incorporates the 32-bit SH-3 CPU and actualizes improved CPU operation performance 260MIPS(max) (@ 200MHz).

This LSI is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timer, three serial communication interfaces, realtime clock (RTC), use break controller (UBC), bus state controller (BSC) and I/O ports.

This LSI can be used as a microcomputer for devices that require both high speed and low power consumption.


Key Features:

  • Operating frequency
    • 100/133/167/200MHz
  • CPU Performance
    • 260/217MIPS
  • Cache
    • 16KB
  • Package
    • FP-208C, FP-208E, BP-240A
  • Debug
    • UBC, H-UDI, AUD
  • Other features
    • High performance, Low power voltage (200MHz/167MHz)
    • High-speed version of SH-3

Key Applications:

HPCs, Portable Information Equipment, Internet Equipment, LBPs, Printers, Scanners, and Network Equipment


Product Lineup:


SH7709S See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
Detailed
Information
PDF HD6417709SBP - - ROMless 100MHz/1.7V, 3.3V,
133MHz/1.8V, 3.3V,
167MHz/1.9V, 3.3V
- - PLBG0240JA-A
(BP-240A)
Detailed
Information
PDF HD6417709SF - - ROMless 100MHz/1.7V, 3.3V,
133MHz/1.8V, 3.3V,
167MHz/1.9V, 3.3V
- - PLQP0208KA-A
(FP-208C)
Detailed
Information
PDF HD6417709SHF - - ROMless 200MHz/2.0V, 3.3V - - PRQP0208KE-B
(FP-208E)
Detailed
Information