HD6417709SBP167B
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | SH-3 | 8-bit A/D Converter (ch) |
- |
|---|---|---|---|
| Max. Freq (MHz) | 167 | 10-bit A/D Converter (ch) |
8 |
| Subclock (32.768kHz) |
NO | 12-bit A/D Converter (ch) |
- |
| Bit Size | 32 | 16Bit A/D Converter |
- |
| Family | SuperH | 8-bit D/A Converter (ch) |
2 |
| Series | SH7700 | 10-bit D/A Converter (ch) |
- |
| Group | SH7709S | 12-bit D/A Converter (ch) |
- |
| Memory Management Unit. |
YES | 14-bit or more D/A Converter (ch) |
- |
| Floating Point Unit | NO | Operating Temperature Max (°C) |
75 |
| RAM (KB) |
- | Operating Temperature Min (°C) |
-20 |
| Program memory (KB) |
- | CAN (ch) | - |
| Pin Count | 240 | Ethernet | NO |
| Data Flash (KB) | - | USB Host |
NO |
| Program Memory Type |
ROMless | USB Peripheral |
NO |
| Cache type | 4-way | USB OTG | - |
| Int. main oscillator freq | 167 | I2C-bus | - |
| PLL | YES | Ext. address bus | - |
| RTC | YES | Ext. data bus (Bit) | - |
| Operating Voltage Max (V) |
3.3 | External Interrupt Pins |
23 |
| Operating Voltage Min |
1.9 | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 96 | DMAC | 4 |
| On-Chip Debug | YES | EXDMAC | - |
| 8-bit Timer (ch) |
- | CSI | 0 |
| 16-bit Timer (ch) |
1 | UART | 1 |
| 32-bit Timer (ch) |
3 | Lin | - |
| Watchdog Timer (ch) |
1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output. |
- |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| D6417709SBP167BV | Mass Production | - | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLBG0240JA-A |
| Previous code | BP-240A |
| JEITA code | P-LFBGA240-13x13-0.65 |
| Name | LFBGA |
| Terminal count | 240 |
| Terminal pitch (mm) | 0.65 |
| Dimensions (mm) | 13x13 |
| Mass (g) [Reference value] |
0.4 |
| Mounting height (mm) [MAX] |
1.4 |
| Terminal material - Base | Sn-Pb |
| Terminal material - Surface | - |
| Drawing Link | plbg0240ja_a |
| Mount pad | fig0013e |
Japan English
