Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU SH2A-FPU 8-bit
A/D
Converter (ch)
-
Max. Freq (MHz) 200 10-bit
A/D
Converter (ch)
8
Subclock
(32.768kHz)
YES 12-bit
A/D
Converter (ch)
-
Bit Size 32 16Bit A/D
Converter
-
Family SuperH 8-bit
D/A
Converter (ch)
2
Series SH7260 10-bit
D/A
Converter (ch)
-
Group SH7265 12-bit
D/A
Converter (ch)
-
Memory
Management
Unit.
NO 14-bit or more
D/A
Converter (ch)
-
Floating Point Unit YES Operating
Temperature
Max (°C)
85
RAM
(KB)
96 Operating
Temperature
Min (°C)
-40
Program
memory (KB)
0 CAN (ch) 2
Pin Count 272 Ethernet NO
Data Flash (KB) - USB
Host
YES
Program
Memory
Type
ROMless USB
Peripheral
YES
Cache type 4-way USB OTG -
Int. main oscillator freq 200 I2C-bus 4
PLL YES Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt
Pins
17
Operating
Voltage Min
1.1 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 96 DMAC 14
On-Chip Debug YES EXDMAC -
8-bit
Timer (ch)
- CSI 0
16-bit
Timer (ch)
9 UART 6
32-bit
Timer (ch)
1 Lin -
Watchdog
Timer (ch)
2 IEBus 1
Other timer - Remarks USB
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM
Output.
16(shared with MTU2)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R5S72653P200BG Mass Production - - -

Package & Packing

Package
Renesas code PRBG0272GA-A
JEITA code P-FBGA272-17x17-0.80
Name FBGA
Terminal count 272
Terminal pitch (mm) 0.8
Dimensions (mm) 17x17
Mass (g)
[Reference value]
0.9
Mounting height (mm)
[MAX]
1.9
Terminal material - Base Sn-Ag-Cu
Terminal material - Surface -
Drawing Link prbg0272ga_a
Mount pad fig0013e
Packing
Container
JEDEC tray
tray0092
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top