Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU SH2A-FPU 8-bit
A/D
Converter (ch)
-
Max. Freq (MHz) 200 10-bit
A/D
Converter (ch)
8
Subclock
(32.768kHz)
YES 12-bit
A/D
Converter (ch)
-
Bit Size 32 16Bit A/D
Converter
-
Family SuperH 8-bit
D/A
Converter (ch)
2
Series SH7200 10-bit
D/A
Converter (ch)
-
Group SH7203 12-bit
D/A
Converter (ch)
-
Memory
Management
Unit.
NO 14-bit or more
D/A
Converter (ch)
-
Floating Point Unit YES Operating
Temperature
Max (°C)
85
RAM
(KB)
64 Operating
Temperature
Min (°C)
-20
Program
memory (KB)
- CAN (ch) 2
Pin Count 240 Ethernet NO
Data Flash (KB) - USB
Host
YES
Program
Memory
Type
ROMless USB
Peripheral
YES
Cache type 4-way USB OTG -
Int. main oscillator freq 200 I2C-bus 4
PLL YES Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt
Pins
17
Operating
Voltage Min
1.1 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 82 DMAC 8
On-Chip Debug YES EXDMAC -
8-bit
Timer (ch)
- CSI 0
16-bit
Timer (ch)
7 UART 4
32-bit
Timer (ch)
- Lin -
Watchdog
Timer (ch)
1 IEBus -
Other timer - Remarks USB
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM
Output.
16(shared with MTU2)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R5S72030W200FP#UM Mass Production - - -
R5S72030W200FP Mass Production - - -

Package & Packing

Package
Renesas code PRQP0240KC-A
Previous code FP-240
JEITA code P-FQFP240-32x32-0.50
Name FQFP
Terminal count 240
Terminal pitch (mm) 0.5
Dimensions (mm) 32x32
Mass (g)
[Reference value]
7
Mounting height (mm)
[MAX]
3.95
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb
Drawing Link prqp0240kc_a
Mount pad fig0008e
Packing
Container
Custom tray
tray1024
Packing
Custom Tray Complete dry pack
tray-D

End of content

Back To Top