The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Memory
|
| Program memory |
256 KB Mask ROM |
| RAM |
8 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
SH-2 (32-bit) |
| Max. Frequency |
50 MHz |
| PLL |
YES |
| Power-On Reset |
YES |
| DMA Remarks |
DMAC x 4ch, DTC |
| External Address/Data Bus |
YES |
| External Interrupt Pins |
9 |
| I/O Ports |
82 |
|
Timers
|
| 16-bit Timers |
7 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
16 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
10-bit x 8 ch |
|
Interfaces
|
| CSIs |
4 ch |
| UARTs |
4 ch |
| Serial Interface Remarks |
SCI (CSI:4ch/UART:4ch) |
|
Operating Conditions
|
| Operating Voltage |
3.0 to 3.6 V |
| Power Supply |
Vcc=PLLVcc=3.6-3.0V, AVcc=Avref=3.0-3.6V |
| Operating Temperature |
-20 to 75 ℃ (Ambient Temperature) |
Order Information
Please inquire.
Package
| Package |
| Pins |
112 |
| Pin pitch |
0.65 mm |
| Package Type |
QFP |
| Body Size |
20x20 mm2 |
| Package drawing |
prqp0112jb_a |
| Mount pad drawing |
fig0008e |
| Mounting height |
3.05 mm |
| Mass |
2.4 g |
| Renesas code |
PRQP0112JB-A (old: FP-112B) |
| JEITA code |
P-QFP112-20x20-0.65 |