HD64F7055SF40K
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | SH-2E | 8-bit A/D Converter (ch) |
0 |
|---|---|---|---|
| Max. Freq (MHz) | 40 | 10-bit A/D Converter (ch) |
32 |
| Subclock (32.768kHz) |
NO | 12-bit A/D Converter (ch) |
0 |
| Bit Size | 32 | 16Bit A/D Converter |
0 |
| Family | SuperH | 8-bit D/A Converter (ch) |
0 |
| Series | SH7050 | 10-bit D/A Converter (ch) |
0 |
| Group | SH7055 | 12-bit D/A Converter (ch) |
0 |
| Memory Management Unit. |
NO | 14-bit or more D/A Converter (ch) |
0 |
| Floating Point Unit | YES | Operating Temperature Max (°C) |
125 |
| RAM (KB) |
32 | Operating Temperature Min (°C) |
-40 |
| Program memory (KB) |
512 | CAN (ch) | 2 |
| Pin Count | 256 | Ethernet | NO |
| Data Flash (KB) | 0 | USB Host |
NO |
| Program Memory Type |
Flash memory | USB Peripheral |
NO |
| Cache type | - | USB OTG | NO |
| Int. main oscillator freq | - | I2C-bus | 0 |
| PLL | YES | Ext. address bus | 1 |
| RTC | NO | Ext. data bus (Bit) | 16 |
| Operating Voltage Max (V) |
5.5 | External Interrupt Pins |
9 |
| Operating Voltage Min |
2.7 | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 149 | DMAC | 4 |
| On-Chip Debug | NO | EXDMAC | 0 |
| 8-bit Timer (ch) |
0 | CSI | 0 |
| 16-bit Timer (ch) |
40 | UART | 5 |
| 32-bit Timer (ch) |
5 | Lin | 0 |
| Watchdog Timer (ch) |
1 | IEBus | 0 |
| Other timer | - | Remarks | Automotive |
| PWM Output (up to 8Bit) |
0 | Application | - |
| PWM Output (Over 9-Bit) |
20 | Production Status |
Mass Production |
| PWM Output. |
- |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| DF7055SF40KNV | Mass Production | Tray | - | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PRQP0256KB-A |
| Previous code | FP-256H |
| JEITA code | P-FQFP256-28x40-0.50 |
| Name | FQFP |
| Terminal count | 256 |
| Terminal pitch (mm) | 0.5 |
| Dimensions (mm) | 28x40 |
| Mass (g) [Reference value] |
7.5 |
| Mounting height (mm) [MAX] |
3.56 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | prqp0256kb_a |
| Mount pad | fig0008e |
Japan English
