The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Under Development |
| Family |
SuperH |
| Series |
SH72Ax |
| Group |
SH72A0 |
|
Memory
|
| Program memory |
256 KB Flash memory |
| RAM |
32 KB |
| Cache Memory Remark |
ROM cache |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
SH2A-FPU (32-bit) |
| Max. Frequency |
80 MHz |
| On-chip Oscillator Freq. |
125 kHz |
| PLL |
YES |
| Low Voltage Detection |
YES |
| Floating Point Unit |
YES |
| DMA Remarks |
DMAC x 8 ch |
| External Interrupt Pins |
10 |
| I/O Ports |
46 |
|
Timers
|
| 16-bit Timers |
30 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
29 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
10-bit x 8 ch, 12-bit x 6 ch |
|
Interfaces
|
| CAN |
2 ch |
| CSIs |
6 ch |
| UARTs |
4 ch |
| LIN |
1 ch |
| Serial Interface Remarks |
SCI (CSI:4ch/UART:4ch), SBI ( SBI:4ch/CSI:4ch), LIN |
|
Operating Conditions
|
| Operating Voltage |
3.3 to 5.5 V |
| Power Supply |
VCC = AVCC0 = VREFH0 = AVCC1 = 3.3 to 5.5V Note: VCC = AVCC0 = VREFH0 = AVCC1 = 3.3 to 4.5V (with some restrictions oncharacteristics) |
| Operating Temperature |
-40 to 125 ℃ (Ambient Temperature) |
Order Information
Please inquire.
Package
| Package |
| Pins |
64 |
| Pin pitch |
0.5 mm |
| Package Type |
LFQFP |
| Body Size |
10x10 mm2 |
| Package drawing |
plqp0064kb_a |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.7 mm |
| Mass |
0.3 g |
| Renesas code |
PLQP0064KB-A (old: 64P6Q-A) |
| JEITA code |
P-LFQFP64-10x10-0.50 |