Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8/300L 8Bit A/D
Converter
-
Max. Freq (MHz) 10 10Bit A/D
Converter
4
Subclock YES 12Bit
A/D Converter
-
Bit Size 8 16Bit A/D
Converter
-
Family H8 8Bit D/A
Converter
-
Series H8/300L Super Low Power 10Bit
D/A Converter
-
Group H8/38104 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
75
RAM
(KB)
0.5 Operating Ambient
Temperature Min
-20
Program
memory (KB)
8 CAN (Channels) -
Pin Count 64 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Mask ROM USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 10 I2C-bus -
PLL NO Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
5.5 External
Interrupt Pins
11
Operating
Voltage Min
2.7 LCD
common/segment lines
seg=25, com=4
Note1 - Low Voltage Detection YES
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 39 DMAC -
On-Chip Debug NO EXDMAC -
8-bit Timer 1 CSI 0
16-bit Timer 2 UART 1
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 2(10-bit PWM, AEC)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PLQP0064KC-A
Previous code FP-64E
JEITA code P-LFQFP64-10x10-0.50
Name LFQFP
Terminal count 64
Terminal pitch (mm) 0.5
Dimensions (mm) 10x10
Mass (g)
[Reference value]
0.4
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Fe-Ni alloy
Terminal material - Surface Sn-Pb
Drawing Link plqp0064kc_a
Mount pad fig0009e
Packing
Container
Custom tray
tray1015_tray1029
Container
JEDEC tray
tray0071
Packing
Custom Tray Complete dry pack
tray-D
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2090

End of content

Back To Top