- Home
- Products
- MPU & MCU
- Super Low Power Microcomputer
- H8/300L Super Low Power
- H8/3802, 38002S, 38004, 38104
HD64338000SXXXFT
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | H8/300L | 8Bit A/D Converter |
- |
|---|---|---|---|
| Max. Freq (MHz) | 5 | 10Bit A/D Converter |
4 |
| Subclock | YES | 12Bit A/D Converter |
- |
| Bit Size | 8 | 16Bit A/D Converter |
- |
| Family | H8 | 8Bit D/A Converter |
- |
| Series | H8/300L Super Low Power | 10Bit D/A Converter |
- |
| Group | H8/38002S | 12Bit D/A Converter |
- |
| Memory Management Unit |
NO | 16Bit D/A Converter |
- |
| Floating Point Unit | NO | Operating Ambient Temperature Max |
75 |
| RAM (KB) |
0.5 | Operating Ambient Temperature Min |
-20 |
| Program memory (KB) |
8 | CAN (Channels) | - |
| Pin Count | 64 | Ethernet | NO |
| Data Flash (KB) | - | USB HOST | NO |
| ROM Type | Mask ROM | USB Function | NO |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 5 | I2C-bus | - |
| PLL | NO | Ext. address bus | - |
| RTC | NO | Ext. data bus (Bit) | - |
| Operating Voltage Max (V) |
3.6 | External Interrupt Pins |
11 |
| Operating Voltage Min |
1.8 | LCD common/segment lines |
seg=25, com=4 |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 39 | DMAC | - |
| On-Chip Debug | YES | EXDMAC | - |
| 8-bit Timer | 1 | CSI | 0 |
| 16-bit Timer | 2 | UART | 1 |
| 32-bit Timer | - | Lin | - |
| Watchdog Timer | 1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output | 2(10-bit PWM) |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark | Please inquire. |
|---|
Package & Packing
| Package | |
|---|---|
| Renesas code | PVQN0064LB-A |
| Previous code | TNP-64B |
| JEITA code | P-VQFN64-8x8-0.40 |
| Name | VQFN |
| Terminal count | 64 |
| Terminal pitch (mm) | 0.4 |
| Dimensions (mm) | 8x8 |
| Mass (g) [Reference value] |
0.12 |
| Mounting height (mm) [MAX] |
0.95 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | pvqn0064lb_a |
| Mount pad | fig0012e |
Japan English
