Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8/300H 8Bit A/D
Converter
-
Max. Freq (MHz) 5 10Bit A/D
Converter
4
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8 8Bit D/A
Converter
-
Series H8/300H Super Low Power 10Bit
D/A Converter
-
Group H8/38704 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
75
RAM
(KB)
1 Operating Ambient
Temperature Min
-20
Program
memory (KB)
16 CAN (Channels) -
Data Flash (KB) - Ethernet NO
ROM Type Flash memory USB HOST NO
Cache type - USB Function NO
Int. main oscillator freq 5 USB OTG -
PLL NO I2C-bus -
RTC NO Ext. address bus -
Operating
Voltage Max (V)
3.6 Ext. data bus (Bit) -
Operating
Voltage Min
2.2 External
Interrupt Pins
11
Note1 - LCD
common/segment lines
-
Note2 - Low Voltage Detection NO
Pin Count 64 Power-On Reset NO
I/O Ports CMOS I/O 39 DMAC -
On-Chip Debug YES EXDMAC -
8-bit Timer 1 CSI 0
16-bit Timer 2 UART 1
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Production
Status
Mass Production
PWM Output
(Over 9-Bit)
- Features -
PWM Output 2(10-bit PWM) Application -

Order Information

Orderable Part No. Production Status. Packing Environmental remark
DF38702FT10V Mass Production - - -

Package & Packing

Package
Renesas code PVQN0064LB-A
Previous code TNP-64B
JEITA code P-VQFN64-8x8-0.40
Name VQFN
Terminal count 64
Terminal pitch (mm) 0.4
Dimensions (mm) 8x8
Mass (g)
[Reference value]
0.12
Mounting height (mm)
[MAX]
0.95
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb
Drawing Link pvqn0064lb_a
Mount pad fig0012e
Packing
Container
JEDEC tray
tray0002
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top