Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8/300H 8Bit A/D
Converter
-
Max. Freq (MHz) 10 10Bit A/D
Converter
6
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8 8Bit D/A
Converter
-
Series H8/300H Super Low Power 10Bit
D/A Converter
-
Group H8/38602R 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
75
RAM
(KB)
1 Operating Ambient
Temperature Min
-20
Program
memory (KB)
16 CAN (Channels) -
Pin Count 32 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 10 I2C-bus 1
PLL NO Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt Pins
3
Operating
Voltage Min
1.8 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 13 DMAC -
On-Chip Debug YES EXDMAC -
8-bit Timer 1 CSI 1
16-bit Timer 2 UART 1
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 4(TimerW, AEC)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
DF38602RFT10V Mass Production - - -

Package & Packing

Package
Renesas code PVQN0032KA-A
Previous code TNP-32
JEITA code P-VQFN32-5x6-0.50
Name VQFN
Terminal count 32
Terminal pitch (mm) 0.5
Dimensions (mm) 5x6
Mass (g)
[Reference value]
0.06
Mounting height (mm)
[MAX]
0.95
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb
Drawing Link pvqn0032ka_a
Mount pad fig0012e
Packing
Container
JEDEC tray
tray0003
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2028

End of content

Back To Top