Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8/300H 8Bit A/D
Converter
-
Max. Freq (MHz) 10 10Bit A/D
Converter
8
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8 8Bit D/A
Converter
-
Series H8/300H Super Low Power 10Bit
D/A Converter
-
Group H8/38076R 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
85
RAM
(KB)
1 Operating Ambient
Temperature Min
-40
Program
memory (KB)
32 CAN (Channels) -
Pin Count 85 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Mask ROM USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 10 I2C-bus 1
PLL NO Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt Pins
14
Operating
Voltage Min
2.7 LCD
common/segment lines
seg=32, com=4
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 55 DMAC -
On-Chip Debug NO EXDMAC -
8-bit Timer - CSI 1
16-bit Timer 4 UART 2
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 4(TPU, 14-bit PWM)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PTLG0085JA-A
Previous code TLP-85V
JEITA code P-TFLGA85-7x7-0.65
Name TFLGA
Terminal count 85
Terminal pitch (mm) 0.65
Dimensions (mm) 7x7
Mass (g)
[Reference value]
0.1
Mounting height (mm)
[MAX]
1.2
Terminal material - Base Cu alloy
Terminal material - Surface Ni/Au
Drawing Link ptlg0085ja_a
Mount pad fig0013e
Packing
Container
JEDEC tray
tray0084
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape No dry pack
tape-ND
Container
Tape
tape2055

End of content

Back To Top