Overview

Renesas has introduced the SH-Mobile (SuperH Mobile Application Processor); designed to offload application processing from the baseband LSI, this is a solution to ease system development and realise significant performance improvement.

SH-Mobile enables separation of the application software and communications protocol software developments. This baseband independent approach reduces time-to-market, and allows rapid evolution of multimedia applications whilst retaining investment in established communications protocol software.

The SH3-DSP core can accomplish multimedia processing supporting standards such as JPEG, MPEG-1 Audio Layer 3 (MP3), and MPEG-4. Using the DSP instructions of the SH3-DSP, an average performance increase of 200% can be achieved for most middleware. This reduces CPU speed requirements and in turn power consumption.


Key Features
  • Application Processor for 2.5G/3G mobile phones. Rapid time-to-market for new services.
  • Renesas middleware solution, JPEG, MP3, MP4 player etc.
  • 3rd party software solutions, e.g. JavaTM. Full suite of development tools.
Key Applications
  • Cellular phones
SH-Mobile Roadmap

 

Lineup:

SH-MobileR Series

SH-MobileR series is an application processor designed for the mobile devices other than the mobile phone like the multimedia applications etc. such as video and audio.

 


SH-MobileR2R | SH-MobileR2 | SH-MobileR

SH-MobileHD1

SH-MobileHD1 Application Processor for mobile phones, Full HD(1920×1080 pixels) video recording and play back support.


SH-MobileUL

SH-MobileUL offers excellent cost performance as a processor featuring functions especially suited to mobile phone terrestrial digital broadcast applications.


SH-MobileL3V2

SH-MobileL3V2 features an on-chip hardware dedicated audio DSP contributing to lower power consumption, together with enhanced viewing of terrestrial digital broadcasts functionality through the provision of image quality improvement functions.


SH-MobileL3V

SH-MobileL3V is an application processor resulting from optimization of a high-end mobile phone SH-Mobile Series model for use in terrestrial digital broadcasting and video applications.


SH-Mobile3A

SH-Mobile3A is an application processor designed for use in high-end models of mobile phone, which incorporates the latest multimedia processing functions, including support for terrestrial digital TV broadcasts and 5-megapixel camera modules, and features such as a JPEG hardware accelerator for still images.