Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Products Key Features Max. Freq., Pins, Voltage
RX210
Timers, SIO, POR/LVD, ADC, DAC, DMAC, ELC, Data flash 50 MHz, 36-145pins, 1.62-5.5 V
RX220
Timers, SIO, POR/LVD, ADC, DMAC, ELC, Data flash 32 MHz, 48-100pins, 1.62-5.5 V
RX610
Timers, SIO, ADC, DTC , DMAC, Data flash 100 MHz, 144-176 pins, 3.0-3.6 V
RX630
Timers, SIO, USB, CAN, POR/LVD, ADC, DAC, DTC, DMAC, Data flash 100 MHz, 80-176 pins, 2.7-3.6 V
RX621
Timers, USB (H/F/OTG selectable), CAN, ADC, DAC, DMAC , POR/LVD, Data flash 100 MHz, 85-176 pins, 2.7-3.6 V
RX631
Timers, USB (H/F/OTG separate), CAN, ADC, DAC, DMAC , POR/LVD, Data flash 100 MHz, 64-177 pins, 2.7-3.6 V

RX210, RX220

RX210, RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX220 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210 RX210

RX610, RX630

RX610, RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX610 RX610 RX610 RX610 RX610 RX610 RX610 RX610 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX610 RX610 RX610 RX610 RX610 RX610 RX610 RX610 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630 RX630

RX621,RX631

RX621,RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX631 RX621 RX621 RX621 RX621 RX621 RX631 RX621 RX621 RX621 RX621 RX621 RX621 RX621 RX621 RX621 RX621 RX631

End of content

Back To Top