RX Family
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Top
- General Purpose
- Motor Control
- Connectivity
| Products | Key Features | Max. Freq., Pins, Voltage |
|---|---|---|
| RX62N | Timers, USB (H/F/OTG selectable), CAN, Ethernet, ADC, DAC, DMAC , POR/LVD, Data flash | 100 MHz, 85-176 pins, 2.7-3.6 V |
| RX63N | Timers, USB (H/F/OTG separate), CAN, Ethernet, ADC, DAC, DMAC , POR/LVD, Data flash | 100 MHz, 64-177 pins, 2.7-3.6 V |
Japan English