Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU RX 8Bit A/D
Converter
-
Max. Freq (MHz) 100 10Bit A/D
Converter
8
Subclock YES 12Bit
A/D Converter
14
Bit Size 32 16Bit A/D
Converter
-
Family RX 8Bit D/A
Converter
-
Series RX600 10Bit
D/A Converter
1
Group RX630 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit YES Operating Ambient
Temperature Max
85
RAM
(KB)
128 Operating Ambient
Temperature Min
-40
Program
memory (KB)
2048 CAN (Channels) 2
Pin Count 100 Ethernet NO
Data Flash (KB) 32 USB HOST NO
ROM Type Flash memory USB Function YES
Cache type - USB OTG -
Int. main oscillator freq 100 I2C-bus 2
PLL YES Ext. address bus 24
RTC YES Ext. data bus (Bit) 32
Operating
Voltage Max (V)
3.6 External
Interrupt Pins
16
Operating
Voltage Min
2.7 LCD
common/segment lines
-
Note1 - Low Voltage Detection YES
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 78 DMAC 4
On-Chip Debug YES EXDMAC -
8-bit Timer 4 CSI 2
16-bit Timer 16 UART 9
32-bit Timer - Lin -
Watchdog Timer 2 IEBus 1
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Under Development
PWM Output 4(TMR)
15(MTU2)
15(TPU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PLQP0100KB-A
Previous code FP-100UV
JEITA code P-LFQFP100-14x14-0.50
Name LFQFP
Terminal count 100
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
0.6
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Bi or Sn
Drawing Link plqp0100kb_a
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0010
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top