The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
RX |
| Series |
RX600 |
| Group |
RX62T |
|
Memory
|
| Program memory |
256 KB Flash memory |
| RAM |
16 KB |
| Data Flash |
32 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
RX (32-bit) |
| Max. Frequency |
100 MHz |
| On-chip Oscillator Freq. |
Low speed 125 kHz |
| PLL |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| Floating Point Unit |
YES |
| DMA Remarks |
DTC |
| External Interrupt Pins |
9 |
| I/O Ports |
76 |
|
Timers
|
| 16-bit Timers |
16 ch |
| Watchdog Timers |
2 ch |
| PWM Output |
32 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
10-bit x 12 ch, 12-bit x 8 ch |
|
Interfaces
|
| CSIs |
3 ch |
| SPIs |
1 ch |
| UARTs |
3 ch |
| I2Cs |
1 ch |
| LIN |
1 ch |
|
Operating Conditions
|
| Operating Voltage |
4 to 5.5 V |
| Operating Temperature |
-40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. |
Production Status |
Packing |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F562TADDFP#V1
|
Mass Production
|
Tray
|
Compliant
|
English
|
|
R5F562TADDFP#V0
|
EOL
|
-
|
Compliant
|
English
|
Package
| Package |
| Pins |
100 |
| Pin pitch |
0.5 mm |
| Package Type |
LFQFP |
| Body Size |
14x14 mm2 |
| Package drawing |
plqp0100kb_a |
| Mount pad drawing |
fig0009e |
| Mass |
0.6 g |
| Renesas code |
PLQP0100KB-A (old: FP-100UV) |
| JEITA code |
P-LFQFP100-14x14-0.50 |