The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
RX |
| Series |
RX600 |
| Group |
RX621 |
|
Memory
|
| Program memory |
256 KB Flash memory |
| RAM |
64 KB |
| Data Flash |
32 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
RX (32-bit) |
| Max. Frequency |
100 MHz |
| Sub-Clock (32.768 kHz) |
YES |
| On-chip Oscillator Freq. |
Low speed 187.5kHz |
| PLL |
YES |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| Floating Point Unit |
YES |
| DMA Remarks |
DMAC x 4ch, EXDMAC x 2ch, DTC |
| External Address/Data Bus |
YES |
| External Interrupt Pins |
17 |
| I/O Ports |
105 |
|
Timers
|
| 8-bit Timers |
4 ch |
| 16-bit Timers |
16 ch |
| Watchdog Timers |
2 ch |
| PWM Output |
32 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
10-bit x 8 ch, 12-bit x 8 ch |
| D/A Converters |
10-bit x 2 ch |
|
Interfaces
|
| CAN |
1 ch |
| USB Ports |
1 |
| USB Host |
YES |
| USB Peripheral |
YES |
| USB Remarks |
USB2.0 Full Speed & USB OTG (On-The-Go) Support |
| CSIs |
6 ch |
| SPIs |
2 ch |
| UARTs |
6 ch |
| I2Cs |
2 ch |
|
Operating Conditions
|
| Operating Voltage |
2.7 to 3.6 V |
| Operating Temperature |
-40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. |
Production Status |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F56216BDLE#U0
|
Mass Production
|
Compliant
|
English
|
Package
| Package |
| Pins |
145 |
| Pin pitch |
0.65 mm |
| Package Type |
TFLGA |
| Body Size |
9x9 mm2 |
| Package drawing |
ptlg0145jb_a |
| Mount pad drawing |
fig0013e |
| Mounting height |
1.2 mm |
| Mass |
0.15 g |
| Renesas code |
PTLG0145JB-A |
| JEITA code |
P-TFLGA145-9x9-0.65 |