R5F56108WNBG
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | RX | 8Bit A/D Converter |
- |
|---|---|---|---|
| Max. Freq (MHz) | 100 | 10Bit A/D Converter |
16 |
| Subclock | NO | 12Bit A/D Converter |
- |
| Bit Size | 32 | 16Bit A/D Converter |
- |
| Family | RX | 8Bit D/A Converter |
- |
| Series | RX600 | 10Bit D/A Converter |
2 |
| Group | RX610 | 12Bit D/A Converter |
- |
| Memory Management Unit |
NO | 16Bit D/A Converter |
- |
| Floating Point Unit | YES | Operating Ambient Temperature Max |
85 |
| RAM (KB) |
128 | Operating Ambient Temperature Min |
-20 |
| Program memory (KB) |
2048 | CAN (Channels) | - |
| Pin Count | 176 | Ethernet | NO |
| Data Flash (KB) | 32 | USB HOST | NO |
| ROM Type | Flash memory | USB Function | NO |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 100 | I2C-bus | 2 |
| PLL | YES | Ext. address bus | 24 |
| RTC | NO | Ext. data bus (Bit) | 16 |
| Operating Voltage Max (V) |
3.6 | External Interrupt Pins |
17 |
| Operating Voltage Min |
3 | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 140 | DMAC | 4 |
| On-Chip Debug | YES | EXDMAC | - |
| 8-bit Timer | 4 | CSI | 0 |
| 16-bit Timer | 16 | UART | 7 |
| 32-bit Timer | - | Lin | - |
| Watchdog Timer | 1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output | 32(shared with TPU) |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark | Please inquire. |
|---|
Package & Packing
| Package | |
|---|---|
| Renesas code | PLBG0176GA-A |
| Previous code | BP-176V |
| JEITA code | P-LFBGA176-13x13-0.80 |
| Name | LFBGA |
| Terminal count | 176 |
| Terminal pitch (mm) | 0.8 |
| Dimensions (mm) | 13x13 |
| Mass (g) [Reference value] |
0.45 |
| Mounting height (mm) [MAX] |
1.4 |
| Terminal material - Base | Sn-Ag-Cu |
| Terminal material - Surface | - |
| Drawing Link | plbg0176ga_a |
| Mount pad | fig0013e |
Japan English
