The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
RX |
| Series |
RX600 |
| Group |
RX610 |
|
Memory
|
| Program memory |
1536 KB Flash memory |
| RAM |
128 KB |
| Data Flash |
32 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
RX (32-bit) |
| Max. Frequency |
100 MHz |
| PLL |
YES |
| Floating Point Unit |
YES |
| DMA Remarks |
DTC |
| External Address/Data Bus |
YES |
| External Interrupt Pins |
17 |
| I/O Ports |
117 |
|
Timers
|
| 8-bit Timers |
4 ch |
| 16-bit Timers |
16 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
32 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
10-bit x 16 ch |
| D/A Converters |
10-bit x 2 ch |
|
Interfaces
|
| CSIs |
7 ch |
| UARTs |
7 ch |
| I2Cs |
2 ch |
|
Operating Conditions
|
| Operating Voltage |
3 to 3.6 V |
| Operating Temperature |
-20 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. |
Production Status |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F56107VNFP#V0
|
Mass Production
|
Compliant
|
English
|
Package
| Package |
| Pins |
144 |
| Pin pitch |
0.5 mm |
| Package Type |
LFQFP |
| Body Size |
20x20 mm2 |
| Package drawing |
plqp0144ka_a |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.7 mm |
| Mass |
1.2 g |
| Renesas code |
PLQP0144KA-A (old: FP-144LV) |
| JEITA code |
P-LFQFP144-20x20-0.50 |