Skip to main content

R5F56104VNFP

Share:
Subscribe:
Subscribe

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

Basic Information
Product Status Mass Production
Family RX
Series RX600
Group RX610

Memory
Program memory 768 KB Flash memory
RAM 128 KB
Data Flash 32 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU RX (32-bit)
Max. Frequency 100 MHz
PLL YES
Floating Point Unit YES
DMA Remarks DTC
External Address/Data Bus YES
External Interrupt Pins 17
I/O Ports 117

Timers
8-bit Timers 4 ch
16-bit Timers 16 ch
Watchdog Timers 1 ch
PWM Output 32
3-Phase PWM Output Function YES

Analog
A/D Converters 10-bit x 16 ch
D/A Converters 10-bit x 2 ch

Interfaces
CSIs 7 ch
UARTs 7 ch
I2Cs 2 ch

Operating Conditions
Operating Voltage 3 to 3.6 V
Operating Temperature -20 to 85 ℃ (Ambient Temperature)

Order Information

Orderable Part No. Date of PLP
Termination
Production Status EU RoHS RoHS-pdf
(China-RoHS)
R5F56104VNFP#V0 Long Life Support Info  Mar. 2030 Mass Production Compliant English
  Long Life Support Info : Product participating in the Product Longevity Program. More information on the Product Longevity Program

Package

Package
Pins 144
Pin pitch 0.5 mm
Package Type LFQFP
Body Size 20x20 mm2
Package drawing plqp0144ka_a
Mount pad drawing fig0009e
Mounting height 1.7 mm
Mass 1.2 g
Renesas code PLQP0144KA-A (old: FP-144LV)
JEITA code P-LFQFP144-20x20-0.50

End of content

Back To Top