Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Products Key Features Maximum Frequency, Pins, Voltage
RL78/L12 13-39 seg. x 4com.(18-35 seg.x 8 com.),Timer, CSI, I2C, 8/10-bit ADC, POR/LVD 24 MHz, 32-64 pins, 1.6-5.5 V
RL78/L13 36-51 seg. x 4 com.(32-47 seg. x 8 com.), Multifunction Timer, Comparators, CSI, I2C, 8/10-bit ADC, POR/LVD 24 MHz, 64-80 pins, 1.6-5.5 V
RL78/L13 RL78/L13 RL78/L13 RL78/L13 RL78/L13 RL78/L13 RL78/L13 RL78/L13 RL78/L13 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L12 RL78/L13 RL78/L12


End of content

Back To Top