Skip to main content

RL78 Family

Share:
Subscribe:
Subscribe

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Function Comparison Table

Common specifications to all products (see individual product pages for capacity and number of channels):
RL78 CPU, high-speed on-chip oscillator, timer array unit, watchdog timer, real time clock, Serial Interface (UART/CSI/I2C)

Group name Maximum
operating
frequency
(MHz)
Pin count Analog Connectivity Data transfer Other features Appli
cation
notes
Starter Kits etc.

RL78/G10

20 10, 16 10-bit ADC
max. 7 ch
No No Selectable POR,
Comparator

List

Under
development

RL78/G12

24 20-30 10-bit ADC
max. 11 ch
No DMA Data flash, POR/LVD,
Safety features

List

Under
development

RL78/G13

32 20-128 10-bit ADC
max. 26 ch
No DMA Data flash, POR/LVD,
Safety features

List

Standard (S/W bundled)

CPU
Board

Promo.
Board
(S/W
bundled)

Demo
Kit (S/W
bundled)

RL78/G14

32 30-100 10-bit ADC
max. 20 ch
8-bit DAC
2 ch
No DTC Three-phase motor control timer,
Data flash,
Comparators,
ELC, POR/LVD,
Safety features

List

Standard (S/W bundled)

CPU
Board

Promo.
Board
(S/W
bundled)

Demo
Kit (S/W
bundled)

RL78/G1A

32 25-64 12-bit ADC
max. 28 ch
No DMA Data flash, POR/LVD,
Safety features

List

CPU
Board

RL78/G1C

24 32, 48 10-bit ADC
max. 9 ch
USB 2.0
Host/
Function
BC1.2
compliant
DMA Data flash, POR/LVD,
Safety features

List

CPU
Board

RL78/G1D

32 48 10-bit ADC
8 ch
Bluetooth®
Low Energy
DMA Data flash, POR/LVD,
Safety features

List

Evaluation
Board

RL78/G1H

32 64 10-bit ADC
6 ch
IEEE802.15.4e/g (SubGHz) DTC Data flash, POR/LVD,
Safety features
Under preparation Under preparation

ROM-pin count portfolio

RL78/G10, G12

RL78/G12 RL78/G12 RL78/G12 RL78/G10 RL78/G10

RL78/G13

RL78/G13 RL78/G13 RL78/G13 RL78/G13 RL78/G13 RL78/G13 RL78/G13

RL78/G14

RL78/G14 RL78/G14 RL78/G14 RL78/G14 RL78/G14

RL78/G1A

RL78/G1A RL78/G1A RL78/G1A RL78/G1A

RL78/G1C, RL78/G1D, RL78/G1H

RL78/G1H RL78/L1C RL78/G1C RL78/G1C

BLDCmotors


End of content

Back To Top