RL78 Family
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Top
- General Purpose
- Lighting / Power Control
- Automotive
- LCD
- Connectivity
| Products | Key Features | Maximum Frequency, Pins, Voltage |
|---|---|---|
| RL78/G1C | USB 2.0 Host/Function, Complying with Battery Charging Specification Revision 1.2, DMAC , POC/LVI, data flash | 24 MHz, 32 - 48 pins, 2.4 - 5.5 V |
Japan English