RL78/L13
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
RL78/L13 microcontrollers employ the RL78 core which realizes high processing performance whilst delivering the lowest power consumption in their class, and integrate a smart LCD controller/driver. In addition to a high-precision (±1%) on-chip oscillator enabling 24 MHz CPU operation and other enhanced peripherals, the RL78/L13 microcontrollers have a on-chip LCD controller/driver with up to 51 seg. x 4 com. (47 seg. x 8 com.) With small packages such as 64-pin QFN (8 x 8 mm) ideal for compact devices, these products are suitable for devices having a sensor, such as home appliances, mobile devices, healthcare devices, and other consumer electronics.
Pin Count / Memory Size Lineup:

Block Diagram:

Key Features:
| Pin count | 64-pin | 80-pin | |
|---|---|---|---|
| Memory | Flash ROM | 16 to 128 KB | |
| Data Flash | 4 KB | ||
| RAM | 1 to 8 KB | ||
| CPU | RL78 CPU Core | ||
| Operating Frequency | 24 MHz (max.) | ||
| Clock circuit | Crystal / Ceramic Resonators | 1 to 20 MHz (VDD=2.7 to 5.5 V), 1 to 8 MHz (VDD=1.8 to 2.7 V), 1 to 4 MHz (VDD=1.6 to 1.8 V) | |
| subsystem clock | 32.768 kHz (VDD=1.6 to 5.5V) | ||
| High Speed OCO | 24 MHz +-1 % | ||
| Low Speed OCO | 15 kHz +-15 % | ||
| PLL | Built-in | ||
| I / O | 49 | 65 | |
| Timer | TAU(16-bit timer) | 8 ch (with 1 ch remote control output function) (timer outputs: 8, PWM output 7 ch) | |
| KB20(16-bit timer) | 1 ch (PWM outputs: 2) | ||
| 12-bit timer | Interval timer x 1 ch (15 kHz/32.768 kHz) | ||
| High accuracy real- time clock | 1 ch | ||
| RTC output | 1 | ||
| 8/10-bit A/D Convertor | 9 ch | 12 ch | |
| Comparators | 2 ch | ||
| Serial interface | CSI / UART / Simplified I2C | CSI: 2 ch , UART: 3 ch, LIN: 1 ch Simplified I2C: 1 ch (max) | CSI: 2 ch , UART: 4 ch, LIN: 1 ch Simplified I2C: 2 ch (max) |
| I2C (Multi-master) | 1 | ||
| Interrupt | 11 (external) / 32 (internal) | 11 (external) / 35 (internal) | |
| LCD | Internal voltage boosting method, capacitor split method, and external resistance division method are switchable | ||
| Segment signal output | 36(32) | 51(47) | |
| Common signal output | 4(8) | ||
| Multiplier and divider / multiply-accumulator circuit | 16*16,32/32,16*16+32 | ||
| DMA | 4 | ||
| Other peripheral functions | LVD, POR, Key return, Clock output/buzzer function | ||
| Safety function | WDT, TRAP instruction, Flash memory CRC operation, RAM parity error detection, Illegal memory access, Frequency detection, RAM guard, SFR guard, A/D test | ||
Key Applications:
Healthcare (Blood pressure monitor, Body composition analyzer, Electric pedometer etc.), Home appliances (IH rice cooker, Microwave oven etc.) and Small appliances (LCD remote controller, Water heater etc.)
Product Lineup:
Loading...
Japan English