Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

The RL78/L1x microcontroller family is a peripheral rich family of true low power microcontrollers integrating smart LCD controller/driver, suitable for industrial and consumer LCD display applications. RL78/L1x offer unique display driver functionality to reduce system power consumption.

Features

    1. Low LCD operating current

    img_rl78l13_1

    2. Supports capacitor split method, internal voltage boost method and resistance division method

    3. Supports waveform types A and B

    4. Supports LCD contrast adjustment

    5. Supports LCD blinking

Application

LCD control applications

Roadmap

RL78/L1x RL78/L13 78K0R/Lx3 RL78/L12

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
RL78/L12
 
Development
Environment
1.6 - 5.5 24 8 - 32 2 1 - 1.5 32,44,48,52,64
RL78/L13
 
Development
Environment
1.6 - 5.5 24 16 - 128 4 1 - 8 64,80

End of content

Back To Top