RL78/I1x
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Product Selector
- Documentation
- Design Support
Overview
The RL78/I1x is the successor of the 78K0/Ix2 and suited for lighting control and power control applications.
Application
LED lighting control, Inverter Fluorescent Lamp, Power control
Roadmap
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
RL78/I1A |
|||||||
|
Development Environment |
2.7 - 5.5 | 32 | 32 - 64 | 4 | 2 - 4 | 20,30,32,38 | |
Japan English