Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The RL78/G1A are low power microcontrollers enhanced analog function based on RL78/G13 microcontrollers. This microcontroller is suited for consumer and industrial applications with sensor function.

Pin Count / Memory Size Lineup:

map_rl78g1a

Key Features:

Operating voltage: VDD = 1.6 to 3.6 V
Max. frequency: 32 MHz
ROM capacities: 16 KB to 64 KB flash memory
RAM capacities: 2 KB to 4 KB
Data flash: 4 KB
Pin count and Packages: 25-pin LGA, 32-pin QFN, 48-pin QFP, QFN, 64-pin QFP, BGA
Minimum instruction execution time can be changed from high speed (0.03125 µs: @ 32 MHz operation with highspeed system clock) to ultra low-speed (61 µs: @ 32.768 kHz operation with subsystem clock)
General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
On-chip internal high-speed oscillation clock

  • Select from 32 MHz (TYP.), 24 MHz (TYP.), 16 MHz (TYP.), 12 MHz (TYP.), 8MHz (TYP.), 4 MHz (TYP.), and 1 MHz (TYP.)

On-chip single-power-supply flash memory (with prohibition of chip erase/block erase/writing function)
Self-programming (with boot swap function/flash shield window function)
On-chip debug function
On-chip power-on-clear (POR) circuit and low-voltage detector (LVD)
On-chip watchdog timer (operable with the on-chip internal low-speed oscillation clock)
On-chip multiplier/divider/multiply-accumulator

  • 16 bits x 16 bits = 32 bits(signed)
  • 32 bits / 32 bits = 32 bits(unsigned)
  • 16 bitsx 16 bits + 32 bits = 32 bits (signed/unsigned)

On-chip key interrupt function
On-chip clock output/buzzer output controller
On-chip BCD adjustment
I/O ports: 19 to 56 (N-ch open drain: 2 to 4)
Timer

  • 16-bit timer: 8 channels
  • Watchdog timer: 1 channel
  • Realtime counter: 1 channel
  • Interval timer: 1 channel

Serial interface

  • CSI
  • UART (LIN-bus supported)
  • I2C/simplified I2C

Stanby function

  • HALT
  • STOP
  • SNOOZE

Different potential interface: Can connect to a 2.5 V device when operating at 3.0 V to 3.6 V
8/12-bit resolution A/D converter: 13 to 28 channels
Operating ambient temperature: TA = -40 to +85°C

Key Applications:

  • Consumer Electronics, Industrial

Product Lineup:

Loading...

22 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R5F10E8AALA 2 16 25 1.6 Under Development PWLG0025KA-A
(P25FC-50-2N2-2)
PDF R5F10E8CALA 2 32 25 1.6 Under Development PWLG0025KA-A
(P25FC-50-2N2-2)
PDF R5F10E8DALA 3 48 25 1.6 Under Development PWLG0025KA-A
(P25FC-50-2N2-2)
PDF R5F10E8EALA 4 64 25 1.6 Under Development PWLG0025KA-A
(P25FC-50-2N2-2)
PDF R5F10EBAANA 2 16 32 1.6 Under Development PWQN0032KB-A
(P32K8-50-3B4-3)
PDF R5F10EBCANA 2 32 32 1.6 Under Development PWQN0032KB-A
(P32K8-50-3B4-3)
PDF R5F10EBDANA 3 48 32 1.6 Under Development PWQN0032KB-A
(P32K8-50-3B4-3)
PDF R5F10EBEANA 4 64 32 1.6 Under Development PWQN0032KB-A
(P32K8-50-3B4-3)
PDF R5F10EGAAFB 2 16 48 1.6 Under Development PLQP0048KF-A
(P48GA-50-8EU-1)
PDF R5F10EGCAFB 2 32 48 1.6 Under Development PLQP0048KF-A
(P48GA-50-8EU-1)
PDF R5F10EGDAFB 3 48 48 1.6 Under Development PLQP0048KF-A
(P48GA-50-8EU-1)
PDF R5F10EGEAFB 4 64 48 1.6 Under Development PLQP0048KF-A
(P48GA-50-8EU-1)
PDF R5F10EGAANA 2 16 48 1.6 Under Development PWQN0048KB-A
(P48K8-50-5B4-4)
PDF R5F10EGCANA 2 32 48 1.6 Under Development PWQN0048KB-A
(P48K8-50-5B4-4)
PDF R5F10EGDANA 3 48 48 1.6 Under Development PWQN0048KB-A
(P48K8-50-5B4-4)
PDF R5F10EGEANA 4 64 48 1.6 Under Development PWQN0048KB-A
(P48K8-50-5B4-4)
PDF R5F10ELCAFB 2 32 64 1.6 Under Development PLQP0064KF-A
(P64GB-50-UEU-2)
PDF R5F10ELDAFB 3 48 64 1.6 Under Development PLQP0064KF-A
(P64GB-50-UEU-2)
PDF R5F10ELEAFB 4 64 64 1.6 Under Development PLQP0064KF-A
(P64GB-50-UEU-2)
PDF R5F10ELCABG 2 32 64 1.6 Under Development PVBG0064LA-A
(P64F1-40-AA2-2)


End of content

Back To Top