The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Memory
|
| Program memory |
128 KB Flash memory |
| RAM |
12 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
RL78 (16-bit) |
| Max. Frequency |
32 MHz |
| Sub-Clock (32.768 kHz) |
YES |
| On-chip Oscillator Freq. |
High-Speed: 32, 24, 16, 12, 8, 4, 1MHz Low-speed: 15kHz |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| DMA Remarks |
DMAC x 4 ch |
| External Interrupt Pins |
20 |
| I/O Ports |
92 |
|
Timers
|
| 8-bit Timers |
8 ch |
| 16-bit Timers |
12 ch |
| Watchdog Timers |
1 ch |
| Other Timers |
12-bit Interval Timer x 1 ch |
| PWM Output |
10 |
|
Analog
|
| A/D Converters |
10-bit x 20 ch |
|
Interfaces
|
| CSIs |
8 ch |
| UARTs |
4 ch |
| I2Cs |
10 ch |
| LIN |
1 ch |
|
Operating Conditions
|
| Operating Voltage |
1.6 to 5.5 V |
| Operating Temperature |
-40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. |
Production Status |
Packing |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F101PGAFA#X0
|
Mass Production
|
Embossed Tape
|
Compliant
|
English
|
|
R5F101PGAFA#V0
|
Mass Production
|
Tray
|
Compliant
|
English
|
Package
| Package |
| Pins |
100 |
| Pin pitch |
0.65 mm |
| Package Type |
LQFP |
| Body Size |
14x20 mm2 |
| Package drawing |
p100gf-65-gbn |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.6 mm |
| Mass |
0.92 g |
| Renesas code |
PLQP0100JC-A (old: P100GF-65-GBN-1) |
| JEITA code |
P-LQFP100-14x20-0.65 |
| Remarks |
LQFP(matrix line) |