Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

The RL78/G1x (general purpose group) is a true low power MCU series within the RL78 family.

RL78/G10 : Low Pin Count (Timers, SIO, 8/10-bit ADC, SPOR)
RL78/G12,G13 : Standard (Timers, SIO, 8/10-bit ADC, DMAC , POR/LVD, data flash)
RL78/G1A : Enhanced analog function (12-bit ADC) from RL78/G13
RL78/G14 : High-Function (Encoder timers, Motor control timer, Data transfer control, Event link controller)
RL78/G1C : USB Host/Function interface, Support battery charging 1.2

Applications

Industrial and office equipment, home appliances, healthcare and consumer

Roadmap

RL78/G1x RL78/G10 RL78/G1C 78K0R/Kx3 R8C/3x RL78/G1A RL78/G12 RL78/G13 RL78/G14

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
RL78/G10
 
Development
Environment
2 - 5.5 20 1 - 2 0 .125 - .25 10
RL78/G12
 
Development
Environment
1.8 - 5.5 24 2 - 16 0,2 .25 - 2 20,24,30
RL78/G13
 
Development
Environment
1.6 - 5.5 32 16 - 512 0,4,8 2 - 32 20,24,25,30,32,36,40,44,48,52,64,80,100,128
RL78/G14
 
Development
Environment
1.6 - 5.5 32 16 - 256 4,8 2.5 - 24 30,32,36,40,44,48,52,64,80,100
RL78/G1A
 
Development
Environment
1.6 - 3.6 32 16 - 64 4 2 - 4 25,32,48,64
RL78/G1C
 
Development
Environment
2.4 - 5.5 24 32 - 32 2 5.5 - 5.5 32,48

End of content

Back To Top