Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview

The RL78/F1x is the successor of the 78K0R/Fx3 and 78K0/Fx2 and suited for car body applications.

Application

Car Body

Roadmap

RL78/F1x RL78/I1A

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
RL78/F12
 
Development
Environment
1.8 - 5.5 32 8 - 64 4 .5 - 4 20,30,32,48,64

End of content

Back To Top