RL78/D1x
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Product Selector
- Documentation
- Design Support
Overview
Renesas is introducing the RL78/D1x as an optimized solution for the BRICs and low-end instrument cluster markets.
The RL78/D1x is the successor of 78K0/Dx2 or UPD78082x microcontrollers and suited for car instrument cluster, built-in car instrument cluster dedicated features such as Sound Generator, Stepper Motor Controller/Driver and LCD Segment Controller/Driver etc.
Applications
Low-end Instrument Cluster
Roadmap

Features
Sound Generator

- Programmable tone frequency (100Hz to 6 KHz)
- Programmable volume level
- Automatic logarithmic volume decrement function
Stepper Motor Controller/Driver
- 8-bit precision pulse width can be specified
- Pseudo 9-bit precision pulse width can be specified by using the 1-bit addition function
- PWM output is possible at frequencies up to 20 kHz
- Automatic PWM phase shift for reducing fluctuation on power supply and for reducing the susceptibility to electromagnetic interference
- Zero Point Detection (ZPD) function
LCD Controller/Driver
- 4 com. x 27 to 53 seg.
- Internal Resistance Division Method for LCD driver voltage generator
- Automatic output of segment and common signals based on automatic display data memory read
- Display mode : Static, 1/3 duty, 1/4 duty
- Six different frame frequencies, selectable in each display mode
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
RL78/D1A |
|||||||
|
Development Environment |
2.7 - 5.5 | 32 | 24 - 256 | 8 | 2 - 16 | 48,64,80,100 | |
Japan English