Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU R8C 8Bit A/D
Converter
-
Max. Freq (MHz) 20 10Bit A/D
Converter
6
Subclock NO 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family R8C 8Bit D/A
Converter
-
Series R8C/Mx 10Bit
D/A Converter
-
Group R8C/M12A 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
85
RAM
(KB)
0.5 Operating Ambient
Temperature Min
-20
Program
memory (KB)
8 CAN (Channels) -
Pin Count 20 Ethernet NO
Data Flash (KB) 2 USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 20 I2C-bus -
PLL NO Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
5.5 External
Interrupt Pins
8
Operating
Voltage Min
1.8 LCD
common/segment lines
-
Note1 - Low Voltage Detection YES
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 17 DMAC -
On-Chip Debug YES EXDMAC -
8-bit Timer 1 CSI 0
16-bit Timer 3 UART 1
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 4(shared with TimerRB2, TimerRC)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R5F2M122ANSP#W4 Mass Production Tape Pb free(SnCu) -
R5F2M122ANSP#U0 Mass Production Tube Pb free(SnCu) -

Package & Packing

Package
Renesas code PLSP0020JB-A
Previous code 20P2F-A
JEITA code P-LSSOP20-4.4x6.5-0.65
Name LSSOP
Terminal count 20
Terminal pitch (mm) 0.65
Dimensions (mm) 4.4x6.5
Mass (g)
[Reference value]
0.1
Mounting height (mm)
[MAX]
1.45
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Cu
Drawing Link plsp0020jb_a
Mount pad fig0004e
Packing
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2011
Container
Tube Complete dry pack
mag0050
Packing
Tube Complete dry pack
mag-D

End of content

Back To Top