Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Renesas Electronics - Software and Tools

Software & Tools for R8C/LA5A

Starter Kits

Tool Category Product Name Overview Status Trial
Copy
Tool
News
Docs Down-
load
Remark
Entry Tools (Renesas starter kit etc.) : Top
Development Kit / Board Renesas Starter Kit for R8C/LA8A Developer's starter kit for Renesas microcomputer.
A comprehensive kit containing everything a developer needs to evaluate MCU and introduce to embedded system design.
[Kit Contains] CPU board, High-performance Embedded Workshop IDE with emulator and compiler (evaluation version) , Flash programming software (evaluation version) , etc.
Supported False Document Download
Standard Tool Chain (Development tools for this device group.) : Top
IDE High-performance Embedded Workshop Renesas integrated development environment (IDE).
(for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families)
This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development.
Supported False Tool News Document False
Coding Tool C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C)
* Packed the following three compiler packages :
[Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger.
Supported Download Document Download
Coding Tool MISRA C Rule Checker SQMlint MISRA C Rule Checker Supported Download Tool News Document False
Simulator Simulator Debugger for M16C Series and R8C Family Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family
* This product is included in Compiler Package and is not available separately.
Supported Download Tool News Document False
OCD Emulator E1 On-chip debugging emulator for V850, RX Family, RL78 Family, 78K0R, 78K0, and R8C Family. Also available as a flash memory programmer. Supported False Tool News Document False
OCD Emulator E20 On-chip debugging emulator for V850, RX Family, RL78 Family, 78K0R, 78K0, and R8C Family. In addition to the debugging functions supported by E1, the E20 provides enhanced trace functions, Real-time RAM monitor functions and other functions as well. Also available as a flash memory programmer.
As for MCUs other than RX600 Series, the available debugging function corresponds to that of E1 Emulator.
Supported False Tool News Document False
OCD Emulator E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers.
* This product is E8 emulator's successor.
Supported False Tool News Document False
Programmer (Unit) PG-FP5 Flash memory programmer for V850, RX Family, RL78 Family, 78K0R, 78K0, 78K0S MCUs. Supported False Tool News False Download
Programmer (Unit) E1 (On-chip debugging emulator) The E1 emulator is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer or Flash Development Toolkit). Supported False Tool News Document False
Programmer (Unit) E20 (On-chip debugging emulator) The E20 emulator is also available as a flash memory programmer with flash programming software (Renesas Flash Programmer or Flash Development Toolkit). Supported False Tool News Document False
Programmer (Unit) E8a (On-chip debugging emulator) The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* This product is E8 emulator's successor.
Supported False Tool News Document False
Programmer (GUI) Flash Development Toolkit Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. Supported Download Tool News Document Download
Embedded Software (Operating systems, middleware, device drivers.) : Top
Embedded OS MR8C/4 Real-time OS for R8C Family µITRON4.0 Specification real-time OS for R8C Family Supported False Tool News Document False
Embedded OS M3T-MR30/4 Real-time OS for M16C Series and R8C Family µITRON4.0 Specification real-time OS for M16C/60, M16C/50, M16C/30, M16C/20, M16C/10, M16C/Tiny Series and R8C Family Supported False Tool News Document False
Embedded OS Real-Time OS Aware Debugging Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop]
* Available for debugging with a simulator or an emulator.
Supported False Document False
Middleware / Software Library Software Libraries Supporting MCUs Software libraries for evaluating Renesas MCUs.
Compactly designed to be embedded in a single chip, and available in unified specifications for multiple MCUs.
Supported False Tool News Document False
Device Driver Device Drivers Device drivers for Renesas MCUs. Supported False Tool News Document False

Disclaimer

The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.


End of content

Back To Top