The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
R8C |
| Series |
R8C/Lx |
| Group |
R8C/LA3A |
|
Memory
|
| Program memory |
32 KB Flash memory |
| RAM |
2 KB |
| Data Flash |
2 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
R8C (16-bit) |
| Max. Frequency |
20 MHz |
| Sub-Clock (32.768 kHz) |
YES |
| On-chip Oscillator Freq. |
High Speed 20 MHz, Low Speed 125 kHz |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| External Interrupt Pins |
13 |
| I/O Ports |
26 |
|
Timers
|
| 8-bit Timers |
3 ch |
| 16-bit Timers |
3 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
5 |
|
Analog
|
| A/D Converters |
8-bit x 5 ch, 10-bit x 5 ch |
|
Interfaces
|
| CSIs |
1 ch |
| SPIs |
1 ch |
| UARTs |
1 ch |
| I2Cs |
1 ch |
|
Display Functions
|
| Segment LCD controller/driver |
32 |
| LCD Remarks |
11 seg.(max) 4 com.(max) |
|
Operating Conditions
|
| Operating Voltage |
1.8 to 5.5 V |
| Operating Temperature |
-20 to 85 ℃ (Ambient Temperature) |
|
Remarks
|
Comparator B x 1ch Built-in LCD with memory effect |
Order Information
| Orderable Part No. |
Production Status |
Packing |
Terminal material (Surface) |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F2LA36ANFP#V0
|
Mass Production
|
Tray
|
pure-Sn
|
Compliant
|
English
|
Package
| Package |
| Pins |
32 |
| Pin pitch |
0.8 mm |
| Package Type |
LQFP |
| Body Size |
7x7 mm2 |
| Package drawing |
plqp0032gb_a |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.7 mm |
| Mass |
0.2 g |
| Renesas code |
PLQP0032GB-A (old: 32P6U-A) |
| JEITA code |
P-LQFP32-7x7-0.80 |