Skip to main content

Share:
Subscribe:
Subscribe

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

Basic Information
Product Status Mass Production
Family R8C
Series R8C/Lx
Group R8C/LA3A

Memory
Program memory 8 KB Flash memory
RAM 2 KB
Data Flash 2 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU R8C (16-bit)
Max. Frequency 20 MHz
Sub-Clock (32.768 kHz) YES
On-chip Oscillator Freq. High Speed 20 MHz,
Low Speed 125 kHz
Real-Time Clock (RTC) YES
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 13
I/O Ports 26

Timers
8-bit Timers 3 ch
16-bit Timers 3 ch
Watchdog Timers 1 ch
PWM Output 5

Analog
A/D Converters 8-bit x 5 ch, 10-bit x 5 ch

Interfaces
CSIs 1 ch
SPIs 1 ch
UARTs 1 ch
I2Cs 1 ch

Display Functions
Segment LCD controller/driver 32
LCD Remarks 11 seg.(max)
4 com.(max)

Operating Conditions
Operating Voltage 1.8 to 5.5 V
Operating Temperature -20 to 85 ℃ (Ambient Temperature)

Remarks
Comparator B x 1ch
Built-in LCD with memory effect

Order Information

Orderable Part No. Production Status Packing Terminal material
(Surface)
EU RoHS RoHS-pdf
(China-RoHS)
R5F2LA32ANFP#V0 Mass Production Tray pure-Sn Compliant English

Package

Package
Pins 32
Pin pitch 0.8 mm
Package Type LQFP
Body Size 7x7 mm2
Package drawing plqp0032gb_a
Mount pad drawing fig0009e
Mounting height 1.7 mm
Mass 0.2 g
Renesas code PLQP0032GB-A (old: 32P6U-A)
JEITA code P-LQFP32-7x7-0.80

End of content

Back To Top