The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
R8C |
| Series |
R8C/Lx |
| Group |
R8C/L38M |
|
Memory
|
| Program memory |
48 KB Flash memory |
| RAM |
6 KB |
| Data Flash |
4 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
R8C (16-bit) |
| Max. Frequency |
20 MHz |
| Sub-Clock (32.768 kHz) |
YES |
| On-chip Oscillator Freq. |
High Speed 40MHz, Low Speed 125 kHz |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| DMA Remarks |
DTC x 1 ch |
| External Interrupt Pins |
16 |
| I/O Ports |
68 |
|
Timers
|
| 8-bit Timers |
3 ch |
| 16-bit Timers |
4 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
10 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
8-bit x 16 ch, 10-bit x 16 ch |
| D/A Converters |
8-bit x 2 ch |
|
Interfaces
|
| CSIs |
3 ch |
| SPIs |
1 ch |
| UARTs |
3 ch |
| I2Cs |
2 ch |
| LIN |
1 ch |
|
Display Functions
|
| Segment LCD controller/driver |
352 |
| LCD Remarks |
48 seg.(max) 8 com.(max) |
|
Operating Conditions
|
| Operating Voltage |
1.8 to 5.5 V |
| Operating Temperature |
-40 to 85 ℃ (Ambient Temperature) |
|
Remarks
|
Comparator A x 2ch Comparator B x 2ch |
Order Information
| Orderable Part No. |
Production Status |
Packing |
Terminal material (Surface) |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F2L387MDFA#V0
|
Mass Production
|
Tray
|
pure-Sn
|
Compliant
|
English
|
Package
| Package |
| Pins |
80 |
| Pin pitch |
0.65 mm |
| Package Type |
LQFP |
| Body Size |
14x14 mm2 |
| Package drawing |
plqp0080ja_a |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.7 mm |
| Mass |
0.6 g |
| Renesas code |
PLQP0080JA-A (old: FP-80WV) |
| JEITA code |
P-LQFP80-14x14-0.65 |